Active
RoHS Compliant
Lead-free

IR2112S

600 V high-side and low-side gate driver IC with shutdown

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IR2112S
IR2112S

Product details

  • Channels
    2
  • Input Vcc
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Source)
    0.25 A
  • Output Current (Sink)
    0.5 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    105 ns
  • Turn On Propagation Delay
    125 ns
  • VBS UVLO (On)
    8.5 V
  • VBS UVLO (Off)
    8.1 V
  • VCC UVLO (On)
    8.6 V
  • VCC UVLO (Off)
    8.2 V
  • Voltage Class
    600 V
OPN
IR2112STRPBF IR2112SPBF
Product Status active discontinued
Infineon Package
Package Name N/A N/A
Packing Size 1000 1980
Packing Type TAPE & REEL TUBE
Moisture Level 3 3
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant

Product Status discontinued
Infineon Package
Package Name -
Packing Size 1980
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
EiceDRIVER™ 600 V high and low-side gate driver IC with typical 0.25 A source and 0.5 A sink currents in 16 Lead SOICWB package for IGBTs and MOSFETs . Also available in 14 Lead PDIP.

Features

  • Floating channel for bootstrap op.
  • Fully operational to +600 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervolt. lockout for both channel
  • 3.3 V logic compatible
  • Sep. logic sup. from 3.3 V to 20 V
  • Logic & power ground +/- 5 V offset
  • CMOS Schmitt-triggered inputs
  • C-by-c edge-trigg. shutdown logic
  • Matched prop. delay for both chan.

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }